(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubbing Compound, Dedicated for metallic

Rubbing Compound, Dedicated for metallic

Standard Unit Price:
158,616 IDR
Days to Ship :
Quote

[Features]
· A compound for cleaning of aging paint, small flaws, dirt and stain on the bodies, preparation treatment of painting repair and finishing of vehicles.
[Use]
· Erasing shallow flaws, removing dirt and polishing of vehicles.

Basic Specifications

  • Capacity
    200 g
  • JAN code
    4975759090557
  • Trusco code
    475-7394
  • Material
    Surfactant, Polishing solution, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    350
  • Internal Capacity
    1 Can (200 g)
Part Number
Internal Capacity

Refine by

  • 1 Can (200 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Can (200 g)
Quote
158,616 IDR

Part Number : 09055
Days to Ship Quote
Standard Unit Price 158,616 IDR
Quantity 1 Can (200 g)

Specificationtitle

  • Capacity
    200 g
  • JAN code
    4975759090557
  • Trusco code
    475-7394
  • Material
    Surfactant, Polishing solution, Petroleum
  • Note
    Do not use for degraded painted surfaces, tires, rubber, leather, glass, or mirrors.
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)