(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Detachable Wax Sponge "For Colouring Boasting Wax"

Detachable Wax Sponge "For Colouring Boasting Wax"

Standard Unit Price:
61,693 IDR-
Days to Ship :
12 Day(s)

[Features]
· Sponge with a handle for waxing, allowing waxing without soiling your hands.
· Convenient for waxing of large size vehicles hard-toreach the ceilings.
[Use]
· For waxing automobile bodies.

Basic Specifications

  • Product Type
    Brush/Sponge
  • Material
    Polyurethane
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Detail type

Refine by

  • Replacement Sponge
  • Sponge with Handle
  • Clear
JAN code

Refine by

  • 4975759040392
  • 4975759040439
  • Clear
Trusco code

Refine by

  • 478-7749
  • 478-7731
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Sponge with Handle
4975759040392
478-7731
12 Day(s)
124,770 IDR

Part Number : 04039
Days to Ship 12 Day(s)
Standard Unit Price 124,770 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush/Sponge
  • Detail type
    Sponge with Handle
  • JAN code
    4975759040392
  • Trusco code
    478-7731
  • Material
    Polyurethane
  • Mass(g)
    65
1 pc.
Replacement Sponge
4975759040439
478-7749
12 Day(s)
61,693 IDR

Part Number : 04043
Days to Ship 12 Day(s)
Standard Unit Price 61,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush/Sponge
  • Detail type
    Replacement Sponge
  • JAN code
    4975759040439
  • Trusco code
    478-7749
  • Material
    Polyurethane
  • Mass(g)
    30

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)