(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Naflon® PFA-AS Tube (Inch Size)

Naflon® PFA-AS Tube (Inch Size)

Standard Unit Price:
3,327,312 IDR
Days to Ship :
15 Day(s) or more

· Striped conductive PFA is provided in the inner and outer layers of the tube.
· Equipped with an antistatic function, it prevents tube dielectric breakdown due to frictional electrification with fluids.
· Prevents tube insulation breakdowns due to organic solvents, fuel, refrigerants, powder, and vapor.

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    4.35×6.35
  • Overall Length(m)
    10
  • Details Type
    * Always be sure to ground before use.
  • Material
    PFA-HG (Fluororesin), Conductive Part / Conductive PFA (Fluorine Resin)
  • Operating Temperature(°C)
    -40 to 260
  • Footnotes
    * Since special filler is mixed into the conductive PFA part, in applications requiring unadulterated purity always perform tests and verifications yourself in order to determine whether use is possible.
  • Internal Capacity
    1 Pack (10 m)
Part Number
Internal Capacity

Refine by

  • 1 Pack (10 m)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 m)
15 Day(s) or more
3,327,312 IDR

Part Number : 2-375-02
Days to Ship 15 Day(s) or more
Standard Unit Price 3,327,312 IDR
Quantity 1 Pack (10 m)

Specificationtitle

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    4.35×6.35
  • Overall Length(m)
    10
  • Details Type
    * Always be sure to ground before use.
  • Material
    PFA-HG (Fluororesin), Conductive Part / Conductive PFA (Fluorine Resin)
  • Operating Temperature(°C)
    -40 to 260
  • Footnotes
    * Since special filler is mixed into the conductive PFA part, in applications requiring unadulterated purity always perform tests and verifications yourself in order to determine whether use is possible.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)