(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Numeric Keypad Type Key Box (History Recording Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Numeric Keypad Type Key Box (History Recording Type)

Standard Unit Price:
24,720,509 IDR
Days to Ship :
26 Day(s) or more

[Features]
· Retains records of opening and closing.
· A key box that opens and closes only by typing a PIN number into the numeric keypad.
· The record of door opening and closing can be viewed, printed, and stored in a computer by using the provided log viewing software (USB connection).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other Related Products
  • Material
    Steel
  • External Dimensions(mm)
    400×146×410
  • Details Type
    Main Body
  • Specifications
    Can be mounted or placed on a wall
  • Product Name
    Numeric Keypad Key Box KB-ER-40
  • Manufacturer Model Number
    KB-ER-40
  • Number of Stored Keys
    40 (10 stations x 3, 5 stations x 2)
  • Material Details
    Steel, ABS Resin
  • Specification details
    Lock: logging ten-key lock (with emergency unlock)
  • Accessory
    Log viewing software (Windows (R)×P/Vista TM/7)
  • Footnotes
    * For the stand type, mounting a separately sold base is recommended.
  • Weight(kg)
    10
  • Power Supply
    AA Alkaline Batteries x 4 (Included for Testing)
  • Number of registered logs
    Up to 5,000 events
  • Number of Registered PIN
    20 Entries (3 Administrators, 17 Ordinary Users)
  • Capacity
    1 Set
Part Number
Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
26 Day(s) or more
24,720,509 IDR

Part Number : 2-8684-01
Days to Ship 26 Day(s) or more
Standard Unit Price 24,720,509 IDR
Quantity 1 Set

Specificationtitle

  • Product Type
    Other Related Products
  • Material
    Steel
  • External Dimensions(mm)
    400×146×410
  • Details Type
    Main Body
  • Specifications
    Can be mounted or placed on a wall
  • Product Name
    Numeric Keypad Key Box KB-ER-40
  • Manufacturer Model Number
    KB-ER-40
  • Number of Stored Keys
    40 (10 stations x 3, 5 stations x 2)
  • Material Details
    Steel, ABS Resin
  • Specification details
    Lock: logging ten-key lock (with emergency unlock)
  • Accessory
    Log viewing software (Windows (R)×P/Vista TM/7)
  • Footnotes
    * For the stand type, mounting a separately sold base is recommended.
  • Weight(kg)
    10
  • Power Supply
    AA Alkaline Batteries x 4 (Included for Testing)
  • Number of registered logs
    Up to 5,000 events
  • Number of Registered PIN
    20 Entries (3 Administrators, 17 Ordinary Users)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)