(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Holder

Working Holder

Standard Unit Price:
701,368 IDR
Days to Ship :
8 Day(s) or more

[Features]
· A working holder for carrying around writing implements and other small objects, well suited for field work, stand-up work, and frequent moving around.
· All you need to do is wrap the belt around your waist and fasten the buckle.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Size
    Width 210 × height 240 mm
  • Manufacturer Product Name
    Working Holder R-756
  • Manufacturer Model Number
    R-756
  • Material
    Main body / Nylon 100% (vinyl coating for the back side), Belt/PP (polypropylene), Buckle/Resin
  • Specifications
    Belt Size (Guide): 750-1000 mm, Pocket-Size: Height 140 mm / Gusset 25 mm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
701,368 IDR

Part Number : 2-9153-01
Days to Ship 8 Day(s) or more
Standard Unit Price 701,368 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Size
    Width 210 × height 240 mm
  • Manufacturer Product Name
    Working Holder R-756
  • Manufacturer Model Number
    R-756
  • Material
    Main body / Nylon 100% (vinyl coating for the back side), Belt/PP (polypropylene), Buckle/Resin
  • Specifications
    Belt Size (Guide): 750-1000 mm, Pocket-Size: Height 140 mm / Gusset 25 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)