(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hot Air Blower (Digital Electronic Temperature Control Type)

Hot Air Blower (Digital Electronic Temperature Control Type)

Standard Unit Price:
32,559,356 IDR-
Days to Ship :
19 Day(s) or more

[Features]
· Clean, hot air for various drying, dehumidifying, and heating applications.
· Temperature can be set at 1°C increments with simple operation.
· Comes with an ON/OFF timer and can be set at 0 to 1 minute intervals (up to 99 hours 59 minutes).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Power Supply(V)

Refine by

  • 100
  • Three-Phase 200
  • Clear
Power Consumption(W)

Refine by

  • 1400/1400
  • 4100/4200
  • Clear
Air Amount(m3/min)

Refine by

  • maximum 1.7/2.1
  • maximum 3.7/4.3
  • Clear
One-Direction Discharge Maximum Temperature(°C)

Refine by

  • 200
  • 300
  • Clear
Size(mm)

Refine by

  • 524×344×469
  • 578×359×522
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100
1400/1400
maximum 1.7/2.1
200
524×344×469
19 Day(s) or more
32,559,356 IDR

Part Number : 2-9991-01
Days to Ship 19 Day(s) or more
Standard Unit Price 32,559,356 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Heater/Stove
  • Type
    Other
  • Power Supply(V)
    100
  • Power Consumption(W)
    1400/1400
  • Air Amount(m3/min)
    maximum 1.7/2.1
  • One-Direction Discharge Maximum Temperature(°C)
    200
  • Size(mm)
    524×344×469
  • Manufacturer Product Name
    Hot air blower SHD-1.3FII
  • Manufacturer Model Number
    SHD-1.3FII
1 unit
Three-Phase 200
4100/4200
maximum 3.7/4.3
300
578×359×522
19 Day(s) or more
42,158,896 IDR

Part Number : 2-9991-03
Days to Ship 19 Day(s) or more
Standard Unit Price 42,158,896 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Heater/Stove
  • Type
    Other
  • Power Supply(V)
    Three-Phase 200
  • Power Consumption(W)
    4100/4200
  • Air Amount(m3/min)
    maximum 3.7/4.3
  • One-Direction Discharge Maximum Temperature(°C)
    300
  • Size(mm)
    578×359×522
  • Manufacturer Product Name
    Hot air blower SHD-4FII
  • Manufacturer Model Number
    SHD-4FII

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)