(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet (FRP) No.217 NO217F-OT-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet (FRP) No.217
Part Number: NO217F-OT-1

Standard Unit Price: 570,395 IDR Special Price 570,395 IDR
Quantity: 1 pc.
Days to Ship: 16 Day(s) or more

[Features]
· Made of heat resistant thermoset FRP resin
· Ultra-lightweight type
· With brim
· With reinforcement rib

Specificationtitle

  • Color
    White
  • Product Type
    MP Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    FRP resin
  • Peak Length(mm)
    53~61
  • Visor Length(mm)
    40
  • Details Type
    2-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls
  • JAN Code
    4962087103608
  • Mass(g)
    353

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)