(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electro-Conductive Zip Tie

Electro-Conductive Zip Tie

Standard Unit Price:
180,637 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Collects fluorine tubes that are prone to static and grounds them to prevent static electricity.

Basic Specifications

  • Product Type
    Static Electricity Removing Tool
  • Size(mm)
    6X195
  • Product Name
    Electro-Conductive Zip Tie AS-B5
  • Manufacturer Model Number
    AS-B5
  • Material
    PP (Polypropylene) (with Carbon)
  • Surface resistance value(Ω)
    104~5・cm
  • Volume resistivity value(Ω)
    103・cm
  • Operating Temperature Range(°C)
    -40 to 85
  • Maximum Binding Radius
    φ19.5
  • Contents
    1 Pack (5 pcs)
Part Number
Contents

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
8 Day(s) or more
180,637 IDR

Part Number : 2-381-01
Days to Ship 8 Day(s) or more
Standard Unit Price 180,637 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Static Electricity Removing Tool
  • Size(mm)
    6X195
  • Product Name
    Electro-Conductive Zip Tie AS-B5
  • Manufacturer Model Number
    AS-B5
  • Material
    PP (Polypropylene) (with Carbon)
  • Surface resistance value(Ω)
    104~5・cm
  • Volume resistivity value(Ω)
    103・cm
  • Operating Temperature Range(°C)
    -40 to 85
  • Maximum Binding Radius
    φ19.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)