(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8

Small Pressurized Diaphragm Pump Discharge Volume (l/min) 3.8

Standard Unit Price:
1,963,166 IDR
Days to Ship :
17 Day(s) or more

A compact, highly reliable diaphragm pump that can handle even strong liquids with high solid content.

[Features]
· This pump can be installed on top of a tank because it is a completely self-priming type allowing idling operation.

Basic Specifications

  • Product Type
    Self-pumping Method
  • Discharge Quantity(l/min)
    3.8
  • Bore Diameter(mm)
    Hose: 3/8 Inch
  • Size(mm)
    100×162×61
  • Manufacturer Product Name
    Diaphragm pump LFP122202D
  • Manufacturer Model Number
    LFP122202D
  • Weight(g)
    600
  • Specifications
    Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 2.4.
  • Power Supply(V)
    DC12
  • Material
    Body: PP (polypropylene), Diaphragm: Santoprene ®, Valve: EPDM (ethylene propylene rubber)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
17 Day(s) or more
1,963,166 IDR

Part Number : 1-1506-11
Days to Ship 17 Day(s) or more
Standard Unit Price 1,963,166 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Self-pumping Method
  • Discharge Quantity(l/min)
    3.8
  • Bore Diameter(mm)
    Hose: 3/8 Inch
  • Size(mm)
    100×162×61
  • Manufacturer Product Name
    Diaphragm pump LFP122202D
  • Manufacturer Model Number
    LFP122202D
  • Weight(g)
    600
  • Specifications
    Joint: Detachable Type. Maximum Discharge Voltage (kg/ml) 2.4.
  • Power Supply(V)
    DC12
  • Material
    Body: PP (polypropylene), Diaphragm: Santoprene ®, Valve: EPDM (ethylene propylene rubber)