(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Immersion Type Refrigerator (Neocool Dip)

Immersion Type Refrigerator (Neocool Dip)

Standard Unit Price:
32,740,722 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· A throw-in type cooler for a wide range of applications.
· The room temperature reference for the cooling capability is set at 23°C.
· Safety is enhanced via use of a leakage current breaker with overcurrent function.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Cooling capability(W)

Refine by

  • 190/205(at0℃)
  • 240/250(at0℃)
  • Clear
Manufacturer Model Number

Refine by

  • BE201
  • BE201F
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
1 unit
240/250(at0℃)
BE201
8 Day(s) or more
33,117,364 IDR

Part Number : 2-2010-11
Days to Ship 8 Day(s) or more
Standard Unit Price 33,117,364 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Immersion type cooling system
  • Cooling capability(W)
    240/250(at0℃)
  • Temperature Control Range(°C)
    -20~35
  • External Dimensions(mm)
    410×320×303
  • Power Supply(V)
    100V
  • Specifications
    Neo Cool Dip
  • Manufacturer Model Number
    BE201
  • Weight(kg)
    24
  • Cooling Section(mm)
    Spiral Tube SUS304 φ35×170
  • Freezing machine
    Reciprocating 300W
1 unit
190/205(at0℃)
BE201F
15 Day(s) or more
32,740,722 IDR

Part Number : 2-2010-12
Days to Ship 15 Day(s) or more
Standard Unit Price 32,740,722 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Immersion type cooling system
  • Cooling capability(W)
    190/205(at0℃)
  • Temperature Control Range(°C)
    -20~35
  • External Dimensions(mm)
    410×320×303
  • Power Supply(V)
    100V
  • Specifications
    Neo Cool Dip
  • Manufacturer Model Number
    BE201F
  • Weight(kg)
    24
  • Cooling Section(mm)
    Flexible Tubes SUS304 φ15×500
  • Freezing machine
    Reciprocating 300W