(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Collapsible Storage Bin MadoCon Light (Sanko) 2-102-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Collapsible Storage Bin MadoCon Light (Sanko)
Part Number: 2-102-03

Standard Unit Price: 1,033,077 IDR Special Price 1,033,077 IDR
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· Double structure of transparent window and high strength frame ensures excellent visibility and superior strength.

Specifications of 2-102-03

  • Capacity(L)
    52.7
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    325
  • Color
    White
  • Product Type
    Folding container
  • Effective inside dimensions(mm)
    493×335×311
  • Type
    Without Lid
  • Height When Folded(mm)
    60
  • Manufacturer Product Name
    Light Folding Container with Window O-50B
  • Manufacturer Model Number
    O-50B (without lid)
  • Material
    PP (Polypropylene)

Please check the type/dimensions/specifications of the part 2-102-03 in the Collapsible Storage Bin MadoCon Light (Sanko) series.

Products like this...

Part Number
2-102-02
2-102-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCapacity
(L)
External Height
(mm)
Effective inside dimensions
(mm)
Type Height When Folded
(mm)
Manufacturer Product Name Manufacturer Model Number Amount Of Content

1,249,385 IDR

1 Piece(s) Quote 42.6283493×335×258With Lid67Light Folding Container with Window C-40BC-40B (with Lid)-

1,321,539 IDR

1 Piece(s) Quote 51.3336493×335×311With Lid71Light Folding Container with Window C-50BC-50B (with Lid)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)