(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dolly with Hand Brake Quiet Type

Dolly with Hand Brake Quiet Type

Standard Unit Price:
5,382,199 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Releasing the handle activates the lock so that you never forget to apply the brakes.
· A non-carbon rubber tire that doesn't dirty floors.
· The platform is covered with anti-slip rubber.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Caster Material
    Silent Non-Carbon Gray Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 150
  • 300
  • Clear
Size(mm)

Refine by

  • 725×455×850
  • 950×600×905
  • Clear
Weight(g)

Refine by

  • 12000
  • 17000
  • Clear
Caster Diameter(mm)

Refine by

  • φ100
  • φ130
  • Clear
Manufacturer Product Name

Refine by

  • Dolly with Hand Brake PHB-300GS
  • Dolly with Hand Brake PHB-150GS
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
1 unit
150
725×455×850
12000
φ100
Dolly with Hand Brake PHB-150GS
8 Day(s) or more
5,382,199 IDR

Part Number : 2-9405-01
Days to Ship 8 Day(s) or more
Standard Unit Price 5,382,199 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    725×455×850
  • Weight(g)
    12000
  • Caster Diameter(mm)
    φ100
  • Manufacturer Product Name
    Dolly with Hand Brake PHB-150GS
  • Part Number
    PHB‐150GS
  • Caster Material
    Silent Non-Carbon Gray Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel
1 unit
300
950×600×905
17000
φ130
Dolly with Hand Brake PHB-300GS
Quote
9,419,231 IDR

Part Number : 2-9405-02
Days to Ship Quote
Standard Unit Price 9,419,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Quiet measures
    Available
  • Main body: option
    Main Body
  • Size(mm)
    950×600×905
  • Weight(g)
    17000
  • Caster Diameter(mm)
    φ130
  • Manufacturer Product Name
    Dolly with Hand Brake PHB-300GS
  • Part Number
    PHB‐300GS
  • Caster Material
    Silent Non-Carbon Gray Rubber
  • Load Platform Base Material
    PP (Polypropylene)
  • Material of Handle
    Steel