(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gap Book Wagon

Gap Book Wagon

Standard Unit Price:
18,730,770 IDR
Days to Ship :
Quote

[Features]
・ It enables the efficient use of space
・ Files, etc., can be stored tilted using a small space in the room
・ It is made of stainless steel, so it has excellent durability and chemical resistance

Basic Specifications

  • Frontage(mm)
    350
  • Depth(mm)
    330
  • Height(mm)
    1500
  • Color
    Silver
  • Load Resistance(kg/stage)
    15
  • Number of Steps(Level)
    4
  • Manufacturer Product Name
    Gap Book Wagon CW-330
  • Manufacturer Model Number
    CW-330
  • Weight(kg)
    11
  • Material
    Stainless steel (SUS304)
  • Caster
    φ100 mm (with Diagonal Stoppers)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
18,730,770 IDR

Part Number : 2-792-01
Days to Ship Quote
Standard Unit Price 18,730,770 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    350
  • Depth(mm)
    330
  • Height(mm)
    1500
  • Color
    Silver
  • Load Resistance(kg/stage)
    15
  • Number of Steps(Level)
    4
  • Manufacturer Product Name
    Gap Book Wagon CW-330
  • Manufacturer Model Number
    CW-330
  • Weight(kg)
    11
  • Material
    Stainless steel (SUS304)
  • Caster
    φ100 mm (with Diagonal Stoppers)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)