(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE Corporation Stainless Steel Heavy Cart 3 Tiers

AS ONE Corporation Stainless Steel Heavy Cart 3 Tiers

Standard Unit Price:
8,830,616 IDR-
Days to Ship :
Quote

[Features]
· A robust stainless steel wagon for transferring heavy objects.
· Can also load and transport heavy measuring machines.
· Features outstanding chemical resistance, rust resistance, and durability.
· Top panel and shelf board include flip prevention frame.

Basic Specifications

  • Frontage(mm)
    610
  • Depth(mm)
    410
  • Height(mm)
    809
  • Color
    Silver
  • Details Type
    Assembly type
  • Load Resistance(kg/stage)
    50
  • Shelf Board Mounting Pitch(mm)
    50
  • Effective working dimensions(mm)
    600×400
  • Material
    Stainless steel (SUS430)
  • Caster
    φ75 mm (with Diagonal Stoppers)
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Maximum Load(kg/unit)

Refine by

  • 100
  • 150
  • Clear
Number of Steps(Level)

Refine by

  • 2
  • 3
  • Clear
Shelf Interval(mm)

Refine by

  • 300
  • 620
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel heavy wagon with frames, 2-stage
  • Stainless steel heavy wagon with frames, 3-stage
  • Clear
Manufacturer Model Number

Refine by

  • With Frame, 2 steps
  • With Frame, 3 steps
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
100
2
620
Stainless steel heavy wagon with frames, 2-stage
With Frame, 2 steps
Quote
8,830,616 IDR

Part Number : 3-1557-01
Days to Ship Quote
Standard Unit Price 8,830,616 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    610
  • Depth(mm)
    410
  • Height(mm)
    809
  • Maximum Load(kg/unit)
    100
  • Color
    Silver
  • Details Type
    Assembly type
  • Load Resistance(kg/stage)
    50
  • Number of Steps(Level)
    2
  • Shelf Board Mounting Pitch(mm)
    50
  • Shelf Interval(mm)
    620
  • Effective working dimensions(mm)
    600×400
  • Manufacturer Product Name
    Stainless steel heavy wagon with frames, 2-stage
  • Manufacturer Model Number
    With Frame, 2 steps
  • Weight(kg)
    14
  • Material
    Stainless steel (SUS430)
  • Caster
    φ75 mm (with Diagonal Stoppers)
1 unit
150
3
300
Stainless steel heavy wagon with frames, 3-stage
With Frame, 3 steps
Quote
10,436,000 IDR

Part Number : 3-1557-02
Days to Ship Quote
Standard Unit Price 10,436,000 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    610
  • Depth(mm)
    410
  • Height(mm)
    809
  • Maximum Load(kg/unit)
    150
  • Color
    Silver
  • Details Type
    Assembly type
  • Load Resistance(kg/stage)
    50
  • Number of Steps(Level)
    3
  • Shelf Board Mounting Pitch(mm)
    50
  • Shelf Interval(mm)
    300
  • Effective working dimensions(mm)
    600×400
  • Manufacturer Product Name
    Stainless steel heavy wagon with frames, 3-stage
  • Manufacturer Model Number
    With Frame, 3 steps
  • Weight(kg)
    17
  • Material
    Stainless steel (SUS430)
  • Caster
    φ75 mm (with Diagonal Stoppers)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)