(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Artificial Leather Gloves (Unlined)

Artificial Leather Gloves (Unlined)

Standard Unit Price:
278,488 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· Improved synthetic leather gloves with a focus on the details
· Not only the palm but also the easily torn fingertips have been thoroughly reinforced
· Uses a stretchy material for the webbing and knuckle joints, achieving superb fit.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • LL
  • Clear
Color

Refine by

  • Black/Yellow
  • Black/gray
  • Clear
Manufacturer Product Name

Refine by

  • Artificial Leather Glove Black/Gray M
  • Artificial Leather Glove Black/Yellow L
  • Artificial Leather Glove Black/Yellow LL
  • Clear
Manufacturer Model Number

Refine by

  • Black/Yellow
  • Black/gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
Black/Yellow
Artificial Leather Glove Black/Yellow L
Black/Yellow
8 Day(s) or more
284,733 IDR

Part Number : 2-8956-02
Days to Ship 8 Day(s) or more
Standard Unit Price 284,733 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    L
  • Color
    Black/Yellow
  • Material
    Palm: artificial leather (polyurethane); Back of hand: nylon
  • Manufacturer Product Name
    Artificial Leather Glove Black/Yellow L
  • Manufacturer Model Number
    Black/Yellow
1 Pair
LL
Black/Yellow
Artificial Leather Glove Black/Yellow LL
Black/Yellow
15 Day(s) or more
289,444 IDR

Part Number : 2-8956-03
Days to Ship 15 Day(s) or more
Standard Unit Price 289,444 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    LL
  • Color
    Black/Yellow
  • Material
    Palm: artificial leather (polyurethane); Back of hand: nylon
  • Manufacturer Product Name
    Artificial Leather Glove Black/Yellow LL
  • Manufacturer Model Number
    Black/Yellow
1 Pair
M
Black/gray
Artificial Leather Glove Black/Gray M
Black/gray
8 Day(s) or more
278,488 IDR

Part Number : 2-8957-01
Days to Ship 8 Day(s) or more
Standard Unit Price 278,488 IDR
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Specifications
    Unlined Back
  • Application
    For work
  • Leather Glove Types
    Artificial leather
  • Size
    M
  • Color
    Black/gray
  • Material
    Palm: artificial leather (polyurethane); Back of hand: nylon
  • Manufacturer Product Name
    Artificial Leather Glove Black/Gray M
  • Manufacturer Model Number
    Black/gray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)