(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ground Line Checker

Ground Line Checker

Standard Unit Price:
1,033,955 IDR
Days to Ship :
15 Day(s) or more

[Features]
· Easily check the effectiveness of grounded equipment installed in ESD protected areas (EPA).
· Can also be used for confirming the effectiveness of ground circuits for general indoor wiring (excluding single-phase 3-wire power. Electric light wiring: 100 V).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    Overall length: 165 (excluding code/cap)
  • Specifications
    Cap, Alligator Clip Included
  • Cord Length(m)
    1.9
  • Product Name
    Ground Line Checker F-235
  • Part Number
    F-235
  • Weight
    110 g (excluding cap)
  • Power Supply
    AC100V50/60Hz
  • Release Current
    1 mA or less (no load)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15 Day(s) or more
1,033,955 IDR

Part Number : 2-9999-01
Days to Ship 15 Day(s) or more
Standard Unit Price 1,033,955 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    Overall length: 165 (excluding code/cap)
  • Specifications
    Cap, Alligator Clip Included
  • Cord Length(m)
    1.9
  • Product Name
    Ground Line Checker F-235
  • Part Number
    F-235
  • Weight
    110 g (excluding cap)
  • Power Supply
    AC100V50/60Hz
  • Release Current
    1 mA or less (no load)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)