(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASPURE Wrist Strap II, Stainless Steel Band with Cord

ASPURE Wrist Strap II, Stainless Steel Band with Cord

Standard Unit Price:
3,397,539 IDR
Days to Ship :
Quote

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    With Alligator Clip
  • Band Material
    Stainless Steel (SUS304)
  • Cord Length
    3m
  • Product Name
    AP Wrist Strap II Stainless Steel Band
  • Manufacturer Model Number
    WS106
  • Specifications
    Stainless steel band, with cords
  • Amount Of Content
    1 Pack (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs.)
Quote
3,397,539 IDR

Part Number : 1-4265-71
Days to Ship Quote
Standard Unit Price 3,397,539 IDR
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Wrist Strap
  • Specifications
    With Alligator Clip
  • Band Material
    Stainless Steel (SUS304)
  • Cord Length
    3m
  • Product Name
    AP Wrist Strap II Stainless Steel Band
  • Manufacturer Model Number
    WS106
  • Specifications
    Stainless steel band, with cords

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)