(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Vacuum Cleaner VL500-35/ 55

Vacuum Cleaner VL500-35/ 55

Standard Unit Price:
1,467,506 IDR-
Days to Ship :
17 Day(s) or more

· There is no need to replace the filter when using in differing wet and dry environments.
· The motor head can be opened or closed with just one hand, allowing for easier filter maintenance.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 unit
  • 1 Box (5 Sheets)
  • Clear
Application

Refine by

  • Dry Type
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • 420X460X730
  • Clear
Weight

Refine by

  • 12.5kg
  • Clear
Tank Capacity(L)

Refine by

  • 35
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
1 unit
Dry Type
-
420X460X730
12.5kg
35
26 Day(s) or more
13,562,285 IDR

Part Number : 1-7312-41
Days to Ship 26 Day(s) or more
Standard Unit Price 13,562,285 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Other
    -
  • Size(mm)
    420X460X730
  • Specifications
    Wet & Dry
  • Weight
    12.5kg
  • Tank Capacity(L)
    35
  • Manufacturer Product Name
    Vacuum Cleaner VL500-35
  • Manufacturer Model Number
    VL500-35
  • Power cord length(m)
    15
  • Power Consumption(W)
    1250
  • Air Amount
    maximum 48 L/sec
  • Noise level(dB)
    62±2(A)
  • Accessory
    Mesh Wet Filter, Cartridge Filter, Motor Filter, Hose Complete, Extension Tube SS, Wet Floor Nozzle, Dry Floor Nozzle, Crevice Nozzle, Brush Nozzle
  • Dust Bag Capacity(L)
    18
  • Maximum Static Pressure(kPa)
    20kPa
  • Suction Power(W)
    250
1 Box (5 Sheets)
-
Option
-
-
-
17 Day(s) or more
1,979,347 IDR

Part Number : 1-7312-52
Days to Ship 17 Day(s) or more
Standard Unit Price 1,979,347 IDR
Quantity 1 Box (5 Sheets)

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    -
  • Other
    Option
  • Size(mm)
    -
  • Specifications
    Wet & Dry
  • Weight
    -
  • Tank Capacity(L)
    -
  • Manufacturer Product Name
    For Fleece Dust Bag 55 L
  • Manufacturer Model Number
    For Fleece Dust Bag 55 L
  • Power cord length(m)
    -
  • Power Consumption(W)
    -
  • Air Amount
    -
  • Noise level(dB)
    -
  • Accessory
    -
  • Dust Bag Capacity(L)
    -
  • Maximum Static Pressure(kPa)
    -
  • Suction Power(W)
    -
1 pc.
-
Option
-
-
-
17 Day(s) or more
1,467,506 IDR

Part Number : 1-7312-54
Days to Ship 17 Day(s) or more
Standard Unit Price 1,467,506 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    -
  • Other
    Option
  • Size(mm)
    -
  • Specifications
    Wet & Dry
  • Weight
    -
  • Tank Capacity(L)
    -
  • Manufacturer Product Name
    Cloth Wet & Dry Filter for 55L
  • Manufacturer Model Number
    Cloth Wet & Dry Filter for 55L
  • Power cord length(m)
    -
  • Power Consumption(W)
    -
  • Air Amount
    -
  • Noise level(dB)
    -
  • Accessory
    -
  • Dust Bag Capacity(L)
    -
  • Maximum Static Pressure(kPa)
    -
  • Suction Power(W)
    -