(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
JIS Protective Glasses (Flex-Frame Type) 2-9075-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

JIS Protective Glasses (Flex-Frame Type)
Part Number: 2-9075-02

Standard Unit Price: 717,077 IDR Special Price 717,077 IDR
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· Protective goggles with a comfortable fit, which adopt a flex frame.
· Uses an eye cup frame to fit well to the face.
· Uses soft nose pads and non-slip rubber earpiece tips to prevent sliding down.

Specifications of 2-9075-02

  • Shape
    Two-Lens Glasses
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Color
    Black
  • Manufacturer Product Name
    Protective glasses YS-390PET-AF/BK
  • Manufacturer Model Number
    YS-390PET-AF/BK
  • Specification details
    Flex Frame Type, Lens: Hard Coat Anti-Fog Treatment
  • Weight(g)
    31
  • Material
    Lens / Polycarbonate, Frame / Nylon
  • Ultraviolet cut ratio
    99.9%
  • Standard details
    JIST8147 Standard product

Please check the type/dimensions/specifications of the part 2-9075-02 in the JIS Protective Glasses (Flex-Frame Type) series.

Product Specifications

JIS Protective Glasses (Flex-Frame Type) Specifications

JIS Protective Glasses (Flex-Frame Type): related images

YS-390PET-AF/NV external appearance

  • Part Number: 2-9075-01
  • Model number: YS-390PET-AF/NV
  • Color: navy
JIS Protective Glasses (Flex-Frame Type): related images

YS-390PET-AF/BK external appearance

  • Part Number: 2-9075-02
  • Model number: YS-390PET-AF/BK
  • Color: black
JIS Protective Glasses (Flex-Frame Type): related images

YS-390PET-AF/OR external appearance

  • Part Number: 2-9075-03
  • Model number: YS-390PET-AF/OR
  • Color: orange

JIS Protective Glasses (Flex-Frame Type) Common Specifications

  • Materials: Lenses: Polycarbonate (hard coat anti-fog processed), Frames: Nylon
  • UV cut rate: 99.9%
  • JIS standard: JIST8147 standard product
  • Weight: 31 g
  • Flex-frame type

Developer's Perspective

 

Gives a good-feeling fit with no discomfort even when wearing for long time periods. Gives a more comfortable feeling of usability and wearability for Japanese people, due to “Japan fit” design.


Products like this...

Part Number
2-9075-01
2-9075-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Manufacturer Product Name Manufacturer Model Number Amount Of Content

717,077 IDR

1 Piece(s) Quote NavyProtective glasses YS-390PET-AF/NVYS-390PET-AF/NV-

717,077 IDR

1 Piece(s) Quote OrangeProtective glasses YS-390PET-AF/ORYS-390PET-AF/OR-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)