(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
AS FLON (R) PTFE Filter Holder 2-783-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

AS FLON (R) PTFE Filter Holder
Part Number: 2-783-01

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

[Features]
· Since the connection point uses an Rc thread, it can connect to every kind of desired joint (R1/4 thread).
· The tube can be connected by installing the ASFLON® half-scale male joint (sold separately, P.1489).
· PTFE Membrane Filter F units can be cleaned with ultrasonic cleaners, etc., for repeated use.

Specificationtitle

  • Product Type
    Filter Holder and Filtration Unit
  • Compatible Filter size(φ mm)
    φ47
  • Manufacturer Product Name
    PTFE Filter Holder AF-FH47
  • Part Number
    AF-FH47
  • Material
    Main body: PTFE (polytetrafluoroethylene), O-ring: Viton, Membrane filter: PTFE (polytetrafluoroethylene)
  • Connection screw
    RC1/4
  • Membrane Filter Pore Size
    5.0μm
  • Membrane Filter Heat Resistant Temperature(°C)
    -100~+260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)