(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Acrylic Water Tank for Observations

Acrylic Water Tank for Observations

Standard Unit Price:
1,576,455 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Can be used to observe samples without scratching them.
· A thin, easily grasped design which allows samples to be observed without damaging them.
· Acrylic plate has been adopted for its high transparency.
· Can be used not only for underwater observation, but also for looking at insects and observing underground.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Tools for Animal Experiments
  • Capacity(ml)
    6L
  • Size
    300×80×300mm
  • Material
    PMMA (Acrylic)
  • Internal dimensions(mm)
    290×70×295
  • Weight(g)
    1600
  • Manufacturer Product Name
    Acrylic Flat Type Water Tank For Observation (300 x 80)
  • Manufacturer Model Number
    Flat (300×80)
  • Water temperature resistance(°C)
    50
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
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
1 unit
8 Day(s) or more
1,576,455 IDR

Part Number : 2-724-02
Days to Ship 8 Day(s) or more
Standard Unit Price 1,576,455 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Tools for Animal Experiments
  • Capacity(ml)
    6L
  • Size
    300×80×300mm
  • Material
    PMMA (Acrylic)
  • Internal dimensions(mm)
    290×70×295
  • Weight(g)
    1600
  • Manufacturer Product Name
    Acrylic Flat Type Water Tank For Observation (300 x 80)
  • Manufacturer Model Number
    Flat (300×80)
  • Water temperature resistance(°C)
    50