(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Helmet Venti No.390 NO390F-OT-CC-5

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Helmet Venti No.390
Part Number: NO390F-OT-CC-5

Standard Unit Price: 570,035 IDR Special Price 570,035 IDR
Quantity: 1 pc.
Days to Ship: 8 Day(s) or more

Features improved ventilation, a wider field of view, and a better fit
[Features]
· The visor has been given a special hard coating that resists scratching, and cuts ultraviolet light by 99%
· The interior coating and chin strap use a material treated with a deodorant
· Anti-static processing resists adherence of dust

Specificationtitle

  • Color
    -
  • Product Type
    American Type
  • Transparent visor
    None
  • Shield surface, slider surface
    None
  • Ventilation holes
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    ABS resin
  • Peak Length(mm)
    53~62
  • Visor Length(mm)
    40
  • Details Type
    2-Roles-in-One: Protection from Flying or Falling Objects + Injury from Falls
  • Color Details
    -
  • Visor Color
    Clear
  • JAN Code
    4962087106708
  • Mass(g)
    440

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)