(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASPURE Conductive Binder

ASPURE Conductive Binder

Standard Unit Price:
5,765,385 IDR
Days to Ship :
Quote

Conductivity binder that uses polypropylene with excellent chemical resistance and can be used in ESD countermeasure areas.

Basic Specifications

  • Product Type
    Binder
  • Specifications
    A4 Vertical
  • Manufacturer Product Name
    ASPURE Conductive Binder A4 Vertical, 10 pcs
  • Material
    PP (Polypropylene) Triple Foaming (Carbon Kneaded)
  • Surface resistance value(Ω)
    10⁴∼⁵/□
  • Quantity
    1 Pack (10 pcs)
Part Number
Quantity

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Quote
5,765,385 IDR

Part Number : 1-4765-51
Days to Ship Quote
Standard Unit Price 5,765,385 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Binder
  • Specifications
    A4 Vertical
  • Manufacturer Product Name
    ASPURE Conductive Binder A4 Vertical, 10 pcs
  • Material
    PP (Polypropylene) Triple Foaming (Carbon Kneaded)
  • Surface resistance value(Ω)
    10⁴∼⁵/□

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)