(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASPURE Embossed Adhesive Roll (PE Film)

ASPURE Embossed Adhesive Roll (PE Film)

Standard Unit Price:
3,584,154 IDR
Days to Ship :
Quote

[Features]
· An adhesive roll with a soft sensation, minimizing dust emission and the transfer of glue.

Basic Specifications

  • Tip Shape
    Roller
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Width(mm)
    160
  • Length
    15m
  • Specifications
    Color: milk white
  • Manufacturer Product Name
    ASPURE Embossed Adhesive Roll (PE Film) CSR-160R, 5 pcs
  • Part Number
    CSR-160R
  • Thickness
    200±25μm
  • Internal Diameter(mm)
    φ38
  • Supported handles
    2-6277-05・6-8256-01・9-5011-02
  • Footnotes
    * Handle is sold separately.
  • Material
    Film: PE (Polyethylene), Core: PE (Polyethylene)
  • Adhesiveness
    150 g / 25 mm or more
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (5 pcs)
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
1 Pack (5 pcs)
Quote
3,584,154 IDR

Part Number : 1-3930-72
Days to Ship Quote
Standard Unit Price 3,584,154 IDR
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Tip Shape
    Roller
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Width(mm)
    160
  • Length
    15m
  • Specifications
    Color: milk white
  • Manufacturer Product Name
    ASPURE Embossed Adhesive Roll (PE Film) CSR-160R, 5 pcs
  • Part Number
    CSR-160R
  • Thickness
    200±25μm
  • Internal Diameter(mm)
    φ38
  • Supported handles
    2-6277-05・6-8256-01・9-5011-02
  • Footnotes
    * Handle is sold separately.
  • Material
    Film: PE (Polyethylene), Core: PE (Polyethylene)
  • Adhesiveness
    150 g / 25 mm or more