(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
ASPURE Clean Stick Total Length (mm) 101–150.3

ASPURE Clean Stick Total Length (mm) 101–150.3

Standard Unit Price:
233,324 IDR
Days to Ship :
8 Day(s) or more

[Features]
· The head generates little dust and has been welded.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Overall Length(mm)
    101
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    ASPURE Clean Stick AP-002
  • Part Number
    AP-002
  • Head Size(mm)
    1.25×15
  • Head material
    Polyester, Divided nylon fiber (Micro fiber)
  • Material (handle, rotating part)
    PP (Polypropylene)
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs.)
8 Day(s) or more
233,324 IDR

Part Number : 1-2294-02
Days to Ship 8 Day(s) or more
Standard Unit Price 233,324 IDR
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Overall Length(mm)
    101
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Manufacturer Product Name
    ASPURE Clean Stick AP-002
  • Part Number
    AP-002
  • Head Size(mm)
    1.25×15
  • Head material
    Polyester, Divided nylon fiber (Micro fiber)
  • Material (handle, rotating part)
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)