(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Azunol Petri Dish φ90x15

Azunol Petri Dish φ90x15

Standard Unit Price:
1,427,812 IDR
Days to Ship :
8 Day(s) or more

· The peripheral rib gives it a shape unlikely to collapse even when stacked.
· The superior transparency makes colony checking straightforward.
· As it is structured to prevent the lid and main body from sticking together, the breathability will not be impaired.
· Provided with four dividing points on the bottom, convenient for colony observation.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Petri dish, dish
  • Size(mm)
    φ90×15
  • Manufacturer Product Name
    Azunol Petri Dish JPND90-15
  • Manufacturer Model Number
    ND90-15
  • Specification details
    Electron beam sterilization performed
  • Material
    PS (Polystyrene)
  • Supplement
    * For the sample, -01 is provided.
  • Internal Capacity
    1 case (10 sheets x 50 bags)
Part Number
Internal Capacity

Refine by

  • 1 case (10 sheets x 50 bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (10 sheets x 50 bags)
8 Day(s) or more
1,427,812 IDR

Part Number : 3-1491-01
Days to Ship 8 Day(s) or more
Standard Unit Price 1,427,812 IDR
Quantity 1 case (10 sheets x 50 bags)

Specificationtitle

  • Product Type
    Petri dish, dish
  • Size(mm)
    φ90×15
  • Manufacturer Product Name
    Azunol Petri Dish JPND90-15
  • Manufacturer Model Number
    ND90-15
  • Specification details
    Electron beam sterilization performed
  • Material
    PS (Polystyrene)
  • Supplement
    * For the sample, -01 is provided.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)