(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Transparent Pocket Economy Type (30 Holes)

Transparent Pocket Economy Type (30 Holes)

Standard Unit Price:
295,385 IDR
Days to Ship :
Quote

Economic pricing for generous use.
Sealed for hole tear prevention.

Basic Specifications

  • Product Type
    Clear File
  • Details Type
    Without Mount
  • Size
    A4 Portrait Type
  • Sheet thickness(mm)
    0.08
  • JAN Code
    4971660005512
  • Specifications
    2/4/30 Hole
  • Width(mm)
    230
  • Height(mm)
    300
  • Capacity
    1 Bag (100 Sheets)
Part Number
Capacity

Refine by

  • 1 Bag (100 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 Sheets)
Quote
295,385 IDR

Part Number : 103EPP-100
Days to Ship Quote
Standard Unit Price 295,385 IDR
Quantity 1 Bag (100 Sheets)

Specificationtitle

  • Product Type
    Clear File
  • Details Type
    Without Mount
  • Size
    A4 Portrait Type
  • Sheet thickness(mm)
    0.08
  • JAN Code
    4971660005512
  • Specifications
    2/4/30 Hole
  • Width(mm)
    230
  • Height(mm)
    300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)