(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Trusco Nakayama Tool Cart (With Curtain Plate) NTS-601T/NTS-701T

Trusco Nakayama Tool Cart (With Curtain Plate) NTS-601T/NTS-701T

Standard Unit Price:
15,739,488 IDR-
Days to Ship :
Quote

[Features]
· Shelf boards includes fixed shelves and free shelves. Free shelves can be used on both sides and can be moved at 60 m/m pitch.
· It has a wooden top board that enables light work.
· The drawers have locks.

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Top Panel
    Plywood (Machining for non-slip surface)
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 0 drawers, Deep Model: 1 drawer
Part Number
Frontage(mm)

Refine by

  • 600
  • 750
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • Clear
Color

Refine by

  • White
  • Young Green
  • Clear
Trusco Code

Refine by

  • 484-6711
  • 484-6702
  • 484-6494
  • 484-6486
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
600
400
White
484-6486
Quote
15,739,488 IDR

Part Number : NTS-601T-W
Days to Ship Quote
Standard Unit Price 15,739,488 IDR

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Trusco Code
    484-6486
  • Top Panel
    Plywood (Machining for non-slip surface)
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Mass(g)
    31500(31.5kg)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 0 drawers, Deep Model: 1 drawer
600
400
Young Green
484-6494
Quote
15,739,488 IDR

Part Number : NTS-601T-YG
Days to Ship Quote
Standard Unit Price 15,739,488 IDR

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Color
    Young Green
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Trusco Code
    484-6494
  • Top Panel
    Plywood (Machining for non-slip surface)
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Mass(g)
    31500(31.5kg)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 0 drawers, Deep Model: 1 drawer
750
500
White
484-6702
Quote
18,975,556 IDR

Part Number : NTS-701T-W
Days to Ship Quote
Standard Unit Price 18,975,556 IDR

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Color
    White
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Trusco Code
    484-6702
  • Top Panel
    Plywood (Machining for non-slip surface)
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Mass(g)
    42500(42.5kg)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 0 drawers, Deep Model: 1 drawer
750
500
Young Green
484-6711
Quote
18,975,556 IDR

Part Number : NTS-701T-YG
Days to Ship Quote
Standard Unit Price 18,975,556 IDR

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Color
    Young Green
  • Details Type
    Finished product
  • Uniform Load Capacity(kg/stage)
    40
  • Trusco Code
    484-6711
  • Top Panel
    Plywood (Machining for non-slip surface)
  • Shelf Board
    1 pc.
  • Caster
    Fixed Type 75 mm (2 Pieces) Swivel Type (With Stopper): 75 mm (2 Pieces)
  • Mass(g)
    42500(42.5kg)
  • Main Body Material
    Steel (melamine baked coating)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Urethane
  • Number of drawers
    Shallow Model: 0 drawers, Deep Model: 1 drawer