(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Phoenix Wagon (SUS430/Rack Type) Height 492 mm

Clean Phoenix Wagon (SUS430/Rack Type) Height 492 mm

Standard Unit Price:
6,059,539 IDR-
Days to Ship :
Quote

A rack-type wagon with stainless steel adjusters.
[Features]
·It uses bushings that are easy to install.
·Manufacturing country: Japan.
·Assembly guide: 50 minutes per person.
[Applications]
·For food-related, medical-related, and other areas where hygiene is a concern.

Basic Specifications

  • Height(mm)
    492
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS430)
  • Bushing
    Conductive Resin
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 500
  • 600
  • Clear
Trusco Code

Refine by

  • 488-1567
  • 488-1559
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
1 unit
750
500
488-1559
Quote
6,059,539 IDR

Part Number : CPE4-R672
Days to Ship Quote
Standard Unit Price 6,059,539 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    492
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1559
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Mass(g)
    10700(10.7kg)
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS430)
  • Bushing
    Conductive Resin
1 unit
900
600
488-1567
Quote
7,042,616 IDR

Part Number : CPE4-R692
Days to Ship Quote
Standard Unit Price 7,042,616 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    492
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1567
  • Number of Steps(Level)
    2
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Mass(g)
    12700(12.7kg)
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS430)
  • Bushing
    Conductive Resin