(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Phoenix Wagon (SUS430) Height 880 mm

Clean Phoenix Wagon (SUS430) Height 880 mm

Standard Unit Price:
8,781,368 IDR-
Days to Ship :
Quote

[Features]
· By making the caster bracket steel, purchasing a stainless steel wagon is easier.

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • 900
  • 1200
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • 600
  • Clear
Trusco Code

Refine by

  • 488-1494
  • 488-1486
  • 488-1460
  • 488-1451
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
600
488-1451
Quote
13,596,154 IDR

Part Number : CPE4-9123
Days to Ship Quote
Standard Unit Price 13,596,154 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1451
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    27200(27.2kg)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
1 unit
600
400
488-1460
Quote
8,781,368 IDR

Part Number : CPE4-963
Days to Ship Quote
Standard Unit Price 8,781,368 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1460
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    15100(15.1kg)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
1 unit
750
500
488-1486
Quote
9,854,462 IDR

Part Number : CPE4-973
Days to Ship Quote
Standard Unit Price 9,854,462 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1486
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    18100(18.1kg)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane
1 unit
900
600
488-1494
Quote
11,351,231 IDR

Part Number : CPE4-993
Days to Ship Quote
Standard Unit Price 11,351,231 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1494
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    21200(21.2kg)
  • Main Body Material
    Stainless steel (SUS430)
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Urethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)