(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean Phoenix Rack (SUS304/Rack Type) Height 632 mm

Clean Phoenix Rack (SUS304/Rack Type) Height 632 mm

Standard Unit Price:
10,241,880 IDR-
Days to Ship :
Quote

[Features]
· A rack with a stainless steel adjuster.

Basic Specifications

  • Height(mm)
    632
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • 600
  • Clear
Trusco Code

Refine by

  • 488-1265
  • 488-1257
  • 488-1249
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
1 unit
600
400
488-1249
Quote
10,241,880 IDR

Part Number : CPE3-R763
Days to Ship Quote
Standard Unit Price 10,241,880 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    632
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1249
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Mass(g)
    12200(12.2kg)
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
1 unit
750
500
488-1257
Quote
12,222,222 IDR

Part Number : CPE3-R773
Days to Ship Quote
Standard Unit Price 12,222,222 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    632
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1257
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Mass(g)
    15200(15.2kg)
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
1 unit
900
600
488-1265
Quote
14,548,890 IDR

Part Number : CPE3-R793
Days to Ship Quote
Standard Unit Price 14,548,890 IDR
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    632
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-1265
  • Number of Steps(Level)
    3
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Mass(g)
    18200(18.2kg)
  • Material
    Adjuster Screw: Stainless Steel (SUS304), Adjuster Base: Nylon
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin