(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sunken Pin Shackle, Made From Stainless Steel

Sunken Pin Shackle, Made From Stainless Steel

Standard Unit Price:
155,385 IDR-
Days to Ship :
1 Day(s)

[Features]
· Ropes and the like will not get caught as the protrusion (for grasping) of the semicircular shackle pin has been removed.
· Tamper proof as it is opened and closed by using a hex wrench.
[Applications]
· For connecting chains, wires, and ropes, and for jointing terminal metal fittings.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Material Details
    Stainless steel (SUS304)
Part Number
Amount Of Content

Refine by

  • 1 Bag (1 pc)
  • 1 Bag (2 pcs)
  • Clear
Working Load(t)

Refine by

  • 0.09
  • 0.2
  • Clear
Thread Diameter

Refine by

  • M5
  • Fine Thread M8
  • Clear
L(mm)

Refine by

  • 21
  • 33
  • Clear
B(mm)

Refine by

  • 12
  • 17
  • Clear
D(mm)

Refine by

  • 5
  • 8
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
1 Bag (2 pcs)
0.09
M5
21
12
5
1 Day(s)
180,615 IDR

Part Number : TSHS-5
Days to Ship 1 Day(s)
Standard Unit Price 180,615 IDR
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Working Load(t)
    0.09
  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M5
  • L(mm)
    21
  • B(mm)
    12
  • D(mm)
    5
  • d(mm)
    12
  • F(mm)
    5.0
  • t(mm)
    2.5
  • JAN Code
    4989999284836
  • Trusco Code
    300-8797
  • Mass(g)
    26 (Bag)
  • Material Details
    Stainless steel (SUS304)
  • Operating load details(kN)
    0.88
1 Bag (1 pc)
0.2
Fine Thread M8
33
17
8
1 Day(s)
155,385 IDR

Part Number : TSHS-8
Days to Ship 1 Day(s)
Standard Unit Price 155,385 IDR
Quantity 1 Bag (1 pc)

Specificationtitle

  • Working Load(t)
    0.2
  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    Fine Thread M8
  • L(mm)
    33
  • B(mm)
    17
  • D(mm)
    8
  • d(mm)
    17
  • F(mm)
    7.5
  • t(mm)
    4.0
  • JAN Code
    4989999284850
  • Trusco Code
    300-8819
  • Mass(g)
    40 (Bags)
  • Material Details
    Stainless steel (SUS304)
  • Operating load details(kN)
    1.96