(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Semi-Circular Shackle, Made From Stainless Steel

Semi-Circular Shackle, Made From Stainless Steel

Standard Unit Price:
129,231 IDR-
Days to Ship :
1 Day(s) or more

[Features]
· A simpler shackle compared to screw shackles.
[Applications]
· Used as connecting brackets for chains and wires.

Basic Specifications

  • Material
    Other
  • Product Type
    Shackle
  • Material Details
    Stainless steel (SUS304)
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Bag (2 pcs)
  • Clear
Working Load(t)

Refine by

  • 0.09
  • 0.2
  • Clear
Thread Diameter

Refine by

  • M5
  • Fine Thread M8
  • Clear
L(mm)

Refine by

  • 21
  • 33
  • Clear
B(mm)

Refine by

  • 12
  • 17
  • Clear
D(mm)

Refine by

  • 5
  • 8
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
1 Bag (2 pcs)
0.09
M5
21
12
5
Quote
173,231 IDR

Part Number : THS-5
Days to Ship Quote
Standard Unit Price 173,231 IDR
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Working Load(t)
    0.09
  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    M5
  • L(mm)
    21
  • B(mm)
    12
  • D(mm)
    5
  • d(mm)
    12
  • F(mm)
    5.0
  • JAN Code
    4989999273847
  • Trusco Code
    275-0236
  • Mass(g)
    26
  • Material Details
    Stainless steel (SUS304)
  • Operating load details(kN)
    0.88
1 pc.
0.2
Fine Thread M8
33
17
8
1 Day(s)
129,231 IDR

Part Number : THS-8
Days to Ship 1 Day(s)
Standard Unit Price 129,231 IDR
Quantity 1 pc.

Specificationtitle

  • Working Load(t)
    0.2
  • Material
    Other
  • Product Type
    Shackle
  • Thread Diameter
    Fine Thread M8
  • L(mm)
    33
  • B(mm)
    17
  • D(mm)
    8
  • d(mm)
    17
  • F(mm)
    7.5
  • JAN Code
    4989999273861
  • Trusco Code
    275-0252
  • Mass(g)
    39
  • Material Details
    Stainless steel (SUS304)
  • Operating load details(kN)
    1.96