(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Anchoring IT Hanger for Hollow Walls (Clamp Anchor Type), Made of Stainless Steel IT-640SBT

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Anchoring IT Hanger for Hollow Walls (Clamp Anchor Type), Made of Stainless Steel
Part Number: IT-640SBT

Standard Unit Price: 285,692 IDR Special Price 285,692 IDR
Quantity: 1 Pack (6 pcs)
Days to Ship: 1 Day(s)

[Features]
· The screw body and roll plate have the same diameter, and installation of mounted equipment and objects can be performed as is.
· For hollow walls.
[Applications]
· Bracket Closure.
· For hollow walls.

Specifications of IT-640SBT

  • Product Type
    Anchor
  • Pilot Hole Dia.(mm)
    7.5
  • Max. tensile load(kN)
    2.9
  • Length(mm)
    40
  • Screw Length(mm)
    23
  • JAN Code
    4989999311518
  • Trusco Code
    477-8243
  • Mass(g/package)
    78
  • Nominal of Thread
    M6
  • Fastening Plate Thickness(mm)
    10~22
  • Plate Length(mm)
    24
  • Required hollow part(mm)
    26
  • Material
    Stainless steel (SUS304-base, SUSXM7)

Please check the type/dimensions/specifications of the part IT-640SBT in the Anchoring IT Hanger for Hollow Walls (Clamp Anchor Type), Made of Stainless Steel series.

Product Specifications

Features

●The screw body and the roll plate have the same diameter, construction can be conducted with the installation container set as it is.

Usage

●For hollow walls. 
●Bracket Closure.

Materials

●Main Body: Stainless Steel(SUSXM7) 
●Plate Part: Stainless Steel(SUS304 type)

Accessories

●Nut with Washer

Warning

●The maximum tensile load is the value at the time of plate strength.

Products like this...

Part Number
IT-1050SBT
IT-1070SBT
IT-650SBT
IT-840SBT
IT-850SBT
IT-860SBT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPilot Hole Dia.
(mm)
Max. tensile load
(kN)
Length
(mm)
Screw Length
(mm)
JAN Code Trusco Code Mass
(g/package)
Nominal of Thread Fastening Plate Thickness
(mm)
Plate Length
(mm)
Required hollow part
(mm)
Amount Of Content

285,692 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) 115.250264989999311563477-8294111M1014~2336381 Pack (3 pcs)

285,692 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) 115.270464989999311570477-8308143M1014~4336381 Pack (3 pcs)

285,692 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) 7.52.950334989999311525477-825190M610~3224261 Pack (6 pcs)

285,692 IDR

4 Pieces Per Package

1 Pack(s) 1 Day(s) 94.440204989999311532477-826078M812–1830321 Pack (4 pcs)

285,692 IDR

4 Pieces Per Package

1 Pack(s) 1 Day(s) 94.450304989999311549477-827890M812–2830321 Pack (4 pcs)

285,692 IDR

4 Pieces Per Package

1 Pack(s) 1 Day(s) 94.460404989999311556477-8286104M812~3830321 Pack (4 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)