(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Polycross Masker (Box Unit) TPM-300-60P

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Polycross Masker (Box Unit)
Part Number: TPM-300-60P

Standard Unit Price: 3,938,291 IDR Special Price 3,938,291 IDR
Quantity: 1 Box (60 Rolls)
Days to Ship: 30 Day(s)

[Features]
· A masker that uses PE cloth tape which leaves little glue residue and can be very easily hand cut.
· Due to the use of corona discharge processing in the high-density polyethylene film, dripping and splattering are prevented.
[Applications]
· For architectural wet building materials.

Specifications of TPM-300-60P

  • Width(mm)
    300
  • Product Type
    Masker
  • Color
    Green
  • Material (tape)
    Poly cloth
  • Length(m)
    25
  • Thickness(mm)
    0.01
  • Specifications
    Can cut by hand
  • JAN Code
    4989999276961
  • Trusco Code
    468-9950
  • Material Details
    Poly cloth tape, High density polyethylene film
  • Mass(kg)
    7.8
  • Notes
    Individually packed rolls not available.

Please check the type/dimensions/specifications of the part TPM-300-60P in the Polycross Masker (Box Unit) series.

Products like this...

Part Number
TPM-1100-60P
TPM-550-60P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

6,158,462 IDR

60 Pieces Per Package

1 Pack(s) 1 Day(s) 11004989999276985468-997616.2-

4,083,231 IDR

60 Pieces Per Package

1 Pack(s) 1 Day(s) 5504989999276978468-996810.2-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)