(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Brush for Water-Based Paint

Brush for Water-Based Paint

Standard Unit Price:
297,607 IDR-
Days to Ship :
1 Day(s)

Nylon brush compatible with water-based paint and weak solvent paint.
[Materials]Bristle: Polybutylene terephthalate (PBT)/Polyethylene terephthalate (PET), Handle: Wood

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Brush for water-based paint
  • Hair length(mm)
    44
  • Overall Length(mm)
    230
  • Compatible Paint (water based)
  • Hair material
    Polybutylene Terephthalate (PBT) / Polyethylene Terephthalate (PET)
  • Material of handle
    Wood
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 30
  • 40
  • 50
  • Clear
Sling thickness(mm)

Refine by

  • 16.5
  • 17.0
  • 18
  • Clear
JAN Code

Refine by

  • 4989999359701
  • 4989999359718
  • 4989999359725
  • Clear
Trusco Code

Refine by

  • 479-2173
  • 479-2165
  • 479-2157
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
16.5
4989999359701
479-2157
1 Day(s)
297,607 IDR

Part Number : TPB-561
Days to Ship 1 Day(s)
Standard Unit Price 297,607 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Hair length(mm)
    44
  • Brush width(mm)
    30
  • Overall Length(mm)
    230
  • Sling thickness(mm)
    16.5
  • Compatible Paint (water based)
  • JAN Code
    4989999359701
  • Trusco Code
    479-2157
  • Mass(g)
    34
  • Hair material
    Polybutylene Terephthalate (PBT) / Polyethylene Terephthalate (PET)
  • Material of handle
    Wood
1 pc.
40
17.0
4989999359718
479-2165
1 Day(s)
466,462 IDR

Part Number : TPB-562
Days to Ship 1 Day(s)
Standard Unit Price 466,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Hair length(mm)
    44
  • Brush width(mm)
    40
  • Overall Length(mm)
    230
  • Sling thickness(mm)
    17.0
  • Compatible Paint (water based)
  • JAN Code
    4989999359718
  • Trusco Code
    479-2165
  • Mass(g)
    46
  • Hair material
    Polybutylene Terephthalate (PBT) / Polyethylene Terephthalate (PET)
  • Material of handle
    Wood
1 pc.
50
18
4989999359725
479-2173
1 Day(s)
487,522 IDR

Part Number : TPB-563
Days to Ship 1 Day(s)
Standard Unit Price 487,522 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Hair length(mm)
    44
  • Brush width(mm)
    50
  • Overall Length(mm)
    230
  • Sling thickness(mm)
    18
  • Compatible Paint (water based)
  • JAN Code
    4989999359725
  • Trusco Code
    479-2173
  • Mass(g)
    50
  • Hair material
    Polybutylene Terephthalate (PBT) / Polyethylene Terephthalate (PET)
  • Material of handle
    Wood

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a nylon brush adaptive with water-based paint and weak solvent paint.

Usage

●For water-based paint and weak solvent paint.

Specification

●Bristle Length(mm):44
●Total Length(mm):230

Materials

●Bristle: Polybutylene Terephthalate (PBT)/ Polyethylene Terephthalate (PET)
●Handle: Wood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)