(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coupled grated aluminum steps

Coupled grated aluminum steps

Standard Unit Price:
6,866,154 IDR
Days to Ship :
1 Day(s)

[Features]
· Grating specification is suitable for the flooring of assembly work lines where water is present.
· Connectable for use.
[Applications]
· On the floor of the assembly work line.
· Ideal for use in food and pharmaceutical factories, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Top Panel Height(m)
    0.25
  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    460×350
  • Number of Steps
    1
  • JAN Code
    4989999337815
  • Trusco Code
    487-9571
  • Material
    Aluminum
  • Specifications
    Finished product
  • Mass(kg)
    4.8
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
6,866,154 IDR

Part Number : TASG-4320
Days to Ship 1 Day(s)
Standard Unit Price 6,866,154 IDR
Quantity 1 unit

Specificationtitle

  • Top Panel Height(m)
    0.25
  • Maximum Operating Mass(Kg)
    100
  • Product Type
    Work stool
  • Top Panel Dimensions(mm)
    460×350
  • Number of Steps
    1
  • JAN Code
    4989999337815
  • Trusco Code
    487-9571
  • Material
    Aluminum
  • Specifications
    Finished product
  • Mass(kg)
    4.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)