(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)
  • On Sale Till 31/03/2026

Thin Type Shino Fabric Work Gloves (Set of 10 Pairs)

Standard Unit Price:
153,231 IDR Special Price
Days to Ship :
Same day

[Features]
· It has a fine mesh and provides a perfect fit and protection.
· The special threads provide excellent heat retention.

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    10
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2.5
  • JAN Code
    4989999321302
  • Trusco Code
    482-1289
  • Mass(g)
    350
  • Wrist color
    Gray
  • Material
    Polyester, Acrylic, Other
  • Inner capacity
    1 Pack (10 pcs)

Details

Part Number
Inner capacity

Refine by

  • 1 Pack (10 pcs)
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
1 Pack (10 pcs)
Same day
153,231 IDR
99,570 IDR

Part Number : TGH350
Days to Ship : Same day
Standard Unit Price 153,231 IDR
99,570 IDR
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    10
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    White
  • Thickness(mm)
    2.5
  • JAN Code
    4989999321302
  • Trusco Code
    482-1289
  • Mass(g)
    350
  • Wrist color
    Gray
  • Material
    Polyester, Acrylic, Other

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fine mesh excellent fit and protection.
●Made with Shino thread so excellent flexibility and insulation.

Specification

●Thickness:2.5mm
●10gg knit
●Color:White
●Size:Free

Materials

●Polyester Acrylic other

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)