(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Eco Mask 2,500 Sheets DPM-EC-L-2500

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Eco Mask 2,500 Sheets
Part Number: DPM-EC-L-2500

Standard Unit Price: 5,597,385 IDR Special Price 5,597,385 IDR
Quantity: 1 Box (2,500 Sheets)
Days to Ship: Quote

[Features]
· Bacteria collecting efficiency of 95% or higher.
· It uses a three-layer structure filter to block dust.
[Applications]
· For disposable use in light work.

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Length × width(mm)
    95×175
  • Structure
    Layer 3
  • JAN Code
    4989999293562
  • Trusco Code
    473-6524
  • Mass(g)
    10000
  • Specifications
    Ear-Hook Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)