(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluorescent Lamp, Scatter-Resistant Tube, Set of 20 Units

Fluorescent Lamp, Scatter-Resistant Tube, Set of 20 Units

Standard Unit Price:
5,964,616 IDR
Days to Ship :
30 Day(s) or more

[Features]
· Can be used simply by placing the fluorescent light.
· It shows what it can do in the event of an earthquake or accident.
· It has a strong insecticidal effect and cuts UV rays (ultraviolet) of up to 400 nm by 99%.
· For 3 to 5-year use.
[Applications]
· As an HACCP countermeasure within the food industry (insect control, contamination prevention).
· For earthquake countermeasures (scattering prevention) and BCP countermeasures.
· Kindergartens, schools (scattering prevention, protects kindergartners and students from glass fragments).

Basic Specifications

  • Product Type
    Related Product
  • Length(mm)
    1172
  • Color
    Transparency
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber
  • Notes
    Be sure to match the size of the fluorescent light and tube. If the product is attached to a fluorescent light with abnormal emission, the tube can be damaged. Fluorescent lights are separately available.
  • Amount Of Content
    1 Box (20 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (20 pcs)
  • Clear
By Compatible Model

Refine by

  • 32 type
  • 40 type
  • Clear
Internal Diameter(mm)

Refine by

  • 27
  • 34
  • Clear
Outer Diameter(mm)

Refine by

  • 28
  • 35
  • Clear
JAN Code

Refine by

  • 4989999319361
  • 4989999319378
  • Clear
Trusco Code

Refine by

  • 488-6844
  • 488-6810
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (20 pcs)
32 type
27
28
4989999319361
488-6810
Quote
5,964,616 IDR

Part Number : HBT-FHF32-20
Days to Ship Quote
Standard Unit Price 5,964,616 IDR
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Related Product
  • By Compatible Model
    32 type
  • Length(mm)
    1172
  • Color
    Transparency
  • Internal Diameter(mm)
    27
  • Outer Diameter(mm)
    28
  • JAN Code
    4989999319361
  • Trusco Code
    488-6810
  • Mass(kg)
    1.2
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber
  • Notes
    Be sure to match the size of the fluorescent light and tube. If the product is attached to a fluorescent light with abnormal emission, the tube can be damaged. Fluorescent lights are separately available.
1 Box (20 pcs)
40 type
34
35
4989999319378
488-6844
30 Day(s)
5,964,616 IDR

Part Number : HBT-FLR40-20
Days to Ship 30 Day(s)
Standard Unit Price 5,964,616 IDR
Quantity 1 Box (20 pcs)

Specificationtitle

  • Product Type
    Related Product
  • By Compatible Model
    40 type
  • Length(mm)
    1172
  • Color
    Transparency
  • Internal Diameter(mm)
    34
  • Outer Diameter(mm)
    35
  • JAN Code
    4989999319378
  • Trusco Code
    488-6844
  • Mass(kg)
    1.56
  • Tube Material
    Polycarbonate
  • Cap Material
    Silicon Rubber
  • Notes
    Be sure to match the size of the fluorescent light and tube. If the product is attached to a fluorescent light with abnormal emission, the tube can be damaged. Fluorescent lights are separately available.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)