(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Holder (1 Tool Holster)

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Holder (1 Tool Holster)

Standard Unit Price:
113,539 IDR-
Days to Ship :
1 Day(s) or more

[Features]
·A tool holder suitable for storing cutters, etc.
This product is shaped for screwdrivers.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating
Part Number
Height(mm)

Refine by

  • 135
  • 190
  • Clear
Width(mm)

Refine by

  • 40
  • 70
  • Clear
Depth(mm)

Refine by

  • 30
  • 40
  • Clear
JAN Code

Refine by

  • 4989999348804
  • 4989999348811
  • Clear
Trusco Code

Refine by

  • 488-0625
  • 488-0552
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
190
40
30
4989999348804
488-0552
1 Day(s)
141,077 IDR

Part Number : THB-190
Days to Ship 1 Day(s)
Standard Unit Price 141,077 IDR

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    190
  • Width(mm)
    40
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    30
  • JAN Code
    4989999348804
  • Trusco Code
    488-0552
  • Mass(g)
    36
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating
135
70
40
4989999348811
488-0625
12 Day(s)
113,539 IDR

Part Number : THS-135
Days to Ship 12 Day(s)
Standard Unit Price 113,539 IDR

Specificationtitle

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • Height(mm)
    135
  • Width(mm)
    70
  • Belt Loop Width(mm)
    50
  • Color
    Black
  • Depth(mm)
    40
  • JAN Code
    4989999348811
  • Trusco Code
    488-0625
  • Mass(g)
    35
  • Material
    Fabric: Polypropylene. Bracket: Steel Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)