(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Scraper Replacement Blade, TPS-SKK【2 Pieces Per Package】

Pipe Scraper Replacement Blade, TPS-SKK【2 Pieces Per Package】【2 Pieces Per Package】

Standard Unit Price:
65,539 IDR
Days to Ship :
12 Day(s)

[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
· The image shows the main body.

Basic Specifications

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    13
  • Mass(g)
    10
  • Blade tip angle
    40゜
  • JAN Code
    4989999322705
  • Trusco Code
    488-8928
  • Specifications
    Left Blade
  • Material
    High-Speed Tool Steel (SKH)
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
12 Day(s)
65,539 IDR

2 Pieces Per Package

Part Number : TPS-150SKK
Days to Ship 12 Day(s)
Standard Unit Price 65,539 IDR
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Type
    Pipe reamer
  • Blade Length(mm)
    13
  • Mass(g)
    10
  • Blade tip angle
    40゜
  • JAN Code
    4989999322705
  • Trusco Code
    488-8928
  • Specifications
    Left Blade
  • Material
    High-Speed Tool Steel (SKH)