(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Metal Gun L III (with Connector)

Metal Gun L III (with Connector)

Standard Unit Price:
646,615 IDR
Days to Ship :
1 Day(s)

[Features]
· Sturdy metal nozzle made of a zinc diecast alloy.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Height (mm)
    225
  • Compatible Hose Inner Diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    26
  • JAN Code
    4975373001403
  • Trusco Code
    172-6528
  • Mass((g)/set)
    303g
  • Material
    Zinc Die Cast Alloy
  • Specifications
    With Connector
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
646,615 IDR

Part Number : G140
Days to Ship 1 Day(s)
Standard Unit Price 646,615 IDR

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    225
  • Compatible Hose Inner Diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    26
  • JAN Code
    4975373001403
  • Trusco Code
    172-6528
  • Mass((g)/set)
    303g
  • Material
    Zinc Die Cast Alloy
  • Specifications
    With Connector

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)