(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hose Nozzle, Metal Gun L II (with Hose Band)

Hose Nozzle, Metal Gun L II (with Hose Band)

Standard Unit Price:
530,000 IDR
Days to Ship :
1 Day(s)

Hose Nozzle, Metal Gun L II
[Features]
Metal sprinkler nozzle.
Can be switched between two types: drilled and straight.
Compatible with thick hoses (inner diameter 15-18mm/outer diameter 22mm).
[Specification]<
Height:195mm
Weight: 290g
Size (WxDxH) 124×41×258mm
SPQ(piece):5
With Hose Band
[Materials]
Zinc Die Casting Alloy

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Height (mm)
    195
  • Compatible Hose Inner Diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    22
  • JAN Code
    4975373001342
  • Trusco Code
    327-8492
  • Mass((g)/set)
    275g
  • Material
    Zinc Die Cast Alloy
  • Specifications
    With Hose Band

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
530,000 IDR

Part Number : G134FJ
Days to Ship 1 Day(s)
Standard Unit Price 530,000 IDR

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    195
  • Compatible Hose Inner Diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    22
  • JAN Code
    4975373001342
  • Trusco Code
    327-8492
  • Mass((g)/set)
    275g
  • Material
    Zinc Die Cast Alloy
  • Specifications
    With Hose Band

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:15 to 18 x 22
●Height(mm):195
●SPQ(piece):5
●With Hose Band

Materials

●Zinc Die Casting Alloy

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)