(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Faucet Nipple Set with Band

Faucet Nipple Set with Band

Standard Unit Price:
310,923 IDR
Days to Ship :
1 Day(s)

[Features]
· Connects a hose to a faucet. Band-clamp type, so can be mounted on a faucet without damaging the faucet.
[Applications]
· For connecting hoses to faucets.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Watering tool
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000611
  • Trusco Code
    381-3908
  • Mass((g)/set)
    79g
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    14~18mm
  • Specifications
    With Connector
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
310,923 IDR

Part Number : G-061
Days to Ship 1 Day(s)
Standard Unit Price 310,923 IDR

Specificationtitle

  • Product Type
    Watering tool
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000611
  • Trusco Code
    381-3908
  • Mass((g)/set)
    79g
  • Material
    ABS Resin
  • Compatible Faucet Tap Outer Diameter
    14~18mm
  • Specifications
    With Connector

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)