(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Garden Twister

Garden Twister

Standard Unit Price:
251,385 IDR-
Days to Ship :
1 Day(s) or more

Garden Twister
[Features]
The smooth surface of this "smooth hose" reduces sticking between hoses.
The spiral structure also prevents kinking.
[Specifications]
Product Type: Watering tool
Max Operating Pressure: 0.7MPa
Hose length: 5m
Internal x external diameter: 15×20mm
Size (WxDxH mm) 280×50×295
Weight (g): 933
[Material]
Polyvinyl chloride resin (containing polyester thread)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Internal x external diameter (mm)
    15×20
  • Material
    Polyvinyl chloride resin (containing polyester thread)
Part Number
Hose Length (mm)

Refine by

  • 5000(5m)
  • 10000(10m)
  • 50000(50m)
  • Clear
JAN Code

Refine by

  • 4975373026260
  • 4975373026284
  • 4975373026291
  • Clear
Trusco Code

Refine by

  • 453-6088
  • 453-6053
  • 453-6045
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
5000(5m)
4975373026284
453-6045
12 Day(s)
251,385 IDR

Part Number : PH02015NB005TTM
Days to Ship 12 Day(s)
Standard Unit Price 251,385 IDR

Specificationtitle

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    5000(5m)
  • Internal x external diameter (mm)
    15×20
  • JAN Code
    4975373026284
  • Trusco Code
    453-6045
  • Mass((g)/set)
    0.8kg
  • Material
    Polyvinyl chloride resin (containing polyester thread)
10000(10m)
4975373026291
453-6053
1 Day(s)
516,000 IDR

Part Number : PH02015NB010TTM
Days to Ship 1 Day(s)
Standard Unit Price 516,000 IDR

Specificationtitle

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    10000(10m)
  • Internal x external diameter (mm)
    15×20
  • JAN Code
    4975373026291
  • Trusco Code
    453-6053
  • Mass((g)/set)
    1.7kg
  • Material
    Polyvinyl chloride resin (containing polyester thread)
50000(50m)
4975373026260
453-6088
12 Day(s)
2,685,471 IDR

Part Number : PH02015NB050TMB
Days to Ship 12 Day(s)
Standard Unit Price 2,685,471 IDR

Specificationtitle

  • Product Type
    Watering tool
  • Max Operating Pressure (MPa)
    0.7
  • Hose Length (mm)
    50000(50m)
  • Internal x external diameter (mm)
    15×20
  • JAN Code
    4975373026260
  • Trusco Code
    453-6088
  • Mass((g)/set)
    9.8kg
  • Material
    Polyvinyl chloride resin (containing polyester thread)