(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Roller / Superoll (SR5 Type)

Single Roller / Superoll (SR5 Type)

[Features]
·The tool is attached to the turret of the lathe, the roller at the tip of the tool is pressed against the workpiece, and the workpiece is rotated.
·There is no need to prepare a tool for each work size, making it an excellent tool for versatility.
·A spring is built into the tool body, and the finished surface roughness is adjusted by the pressure of the spring.
[Applications]
·For the finishing of the outer peripheral surface and end face of shafts in small lots of various types.

Part Number

Configured Part Number is shown.

Features

● Attaching the tool to the tool box of the lathe, pressing the roller of the tool tip against the workpiece, and processing by rotating the workpiece.
● A versatile tool that there is no need to stock tools for each work size anymore.
● Spring is built in the tool body, and adjusts finishing surface roughness with spring pressure.

Usage

● For finishing of the shaft circumference surface and the end surface of small quantity, large variety.

Specification

●SPQ(piece):1
● For outer/end side processing
Part Number
SR5AL-S20
SR5AL-S25
SR5AR-S20
SR5AR-S25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank size
(mm)
Selfishly Trusco Code

55,236,923 IDR

1 Piece(s) Quote 20Left486-0772

55,236,923 IDR

1 Piece(s) Quote 25Left486-0781

55,236,923 IDR

1 Piece(s) Quote 20Right486-0799

55,236,923 IDR

1 Piece(s) Quote 25Right486-0802

Loading...

  1. 1

Basic Information

Mass(g) 1800 Specifications For External/End Machining

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)