(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Step Drill (2-Flute Type), Step width: 2mm

Spiral Step Drill (2-Flute Type), Step width: 2mm

[Features]
· It bites well onto workpieces and enables stable and quick work.
[Applications]
· Work materials: Iron (items of strength 900 N/mm2 or less), aluminum, brass, plastic (up to 2 mm)

Part Number

Configured Part Number is shown.

Part Number
101-061
101-062
101-063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Steps
(Level)
Shank diameter
(mm)
Drilling Dimensions
(φ mm)
JAN Code Trusco Code Mass
(g)

1,241,538 IDR

1 Piece(s) 11 Day(s) or more 964、5、6、7、8、9、10、11、124007140075505486-358516

1,238,813 IDR

1 Piece(s) 11 Day(s) or more 984、6、8、10、12、14、16、18、204007140075512486-360742

1,736,751 IDR

1 Piece(s) 11 Day(s) or more 14104、6、8、10、12、14、16、18、20、22、24、26、28、304007140075529486-3623130

Loading...

  1. 1

Basic Information

Step width(mm) 2 Work material Iron (2 mm), Stainless Steel (2 mm), Aluminum (2 mm), Copper (2 mm), Plastic (2 mm) Material Cobalt HSS
Surface Treatment Non-coating Shank shape Three chamfering

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)