(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Carabiner Slide Lock

Carabiner Slide Lock

Standard Unit Price:
173,846 IDR-
Days to Ship :
13 Day(s) or more

[Features]
· Revolutionary slide lock carabiner.
· Slim yet durable.
[Applications]
· For hanging small items, tools, cables, etc.

Basic Specifications

  • Other
    Option
  • Material
    Stainless Steel
Part Number
Color

Refine by

  • Black
  • Silver
  • Clear
Width×Length(mm)

Refine by

  • 28×43
  • 52×78
  • Clear
Load Resistance(kg)

Refine by

  • 4.5
  • 34
  • Clear
JAN Code

Refine by

  • 0094664030510
  • 0094664030534
  • 0094664030541
  • 0094664030558
  • Clear
Trusco Code

Refine by

  • 491-4406
  • 491-4392
  • 491-4384
  • 491-4376
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
28×43
4.5
0094664030510
491-4376
13 Day(s) or more
173,846 IDR

Part Number : NI03051
Days to Ship 13 Day(s) or more
Standard Unit Price 173,846 IDR

Specificationtitle

  • Other
    Option
  • Color
    Black
  • Width×Length(mm)
    28×43
  • Load Resistance(kg)
    4.5
  • JAN Code
    0094664030510
  • Trusco Code
    491-4376
  • Mass(g)
    7
  • Material
    Stainless Steel
Silver
28×43
4.5
0094664030534
491-4384
13 Day(s) or more
173,846 IDR

Part Number : NI03053
Days to Ship 13 Day(s) or more
Standard Unit Price 173,846 IDR

Specificationtitle

  • Other
    Option
  • Color
    Silver
  • Width×Length(mm)
    28×43
  • Load Resistance(kg)
    4.5
  • JAN Code
    0094664030534
  • Trusco Code
    491-4384
  • Mass(g)
    7
  • Material
    Stainless Steel
Black
52×78
34
0094664030541
491-4392
13 Day(s) or more
209,231 IDR

Part Number : NI03054
Days to Ship 13 Day(s) or more
Standard Unit Price 209,231 IDR

Specificationtitle

  • Other
    Option
  • Color
    Black
  • Width×Length(mm)
    52×78
  • Load Resistance(kg)
    34
  • JAN Code
    0094664030541
  • Trusco Code
    491-4392
  • Mass(g)
    31
  • Material
    Stainless Steel
Silver
52×78
34
0094664030558
491-4406
13 Day(s) or more
209,231 IDR

Part Number : NI03055
Days to Ship 13 Day(s) or more
Standard Unit Price 209,231 IDR

Specificationtitle

  • Other
    Option
  • Color
    Silver
  • Width×Length(mm)
    52×78
  • Load Resistance(kg)
    34
  • JAN Code
    0094664030558
  • Trusco Code
    491-4406
  • Mass(g)
    31
  • Material
    Stainless Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)