(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
S Hook, S-Biner #8 (plastic)

S Hook, S-Biner #8 (plastic)

Standard Unit Price:
370,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Reinforced plastic type in a wide variety of colors.
· Two secure hooks enable a wide range of applications.
· Large type with 34 kg load capacity.
· Perfect for hanging baggage.
[Applications]
· For hanging small items, tools, cables, etc.

Basic Specifications

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    94×200
  • Load Resistance(kg)
    34
  • JAN Code
    0094664019294
  • Trusco Code
    479-8881
  • Mass(g)
    115
  • Material
    Reinforced plastic, stainless steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
370,769 IDR

Part Number : NI01929
Days to Ship 8 Day(s) or more
Standard Unit Price 370,769 IDR

Specificationtitle

  • Other
    Option
  • Color
    BG / Black
  • Width×Length(mm)
    94×200
  • Load Resistance(kg)
    34
  • JAN Code
    0094664019294
  • Trusco Code
    479-8881
  • Mass(g)
    115
  • Material
    Reinforced plastic, stainless steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)